1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ferrule With Insulation Cover【1-500 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Ferrule With Insulation Cover
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.

 
Part Number
9026070000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

฿ 7.14

CRIMPING TERMINAL 100 Piece(s) 12 Day(s) 101.23.31418[White] WhiteH0,75/14 W SV0.75For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part 9026070000 in the Ferrule With Insulation Cover series.

Products with similar specification

Part Number
0463000000
0463100000
0533500000
9026100000
9028240000
9028260000
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

฿ 1,838.97

1 Pack(s)

500 Pieces Per Package

3 Day(s) 101.43.51417YellowH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

฿ 1,916.37

1 Pack(s)

500 Pieces Per Package

3 Day(s) 101.741416RedH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

฿ 7.14

100 Piece(s) 10 Day(s) 103.56.92010[Other] BlackH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

฿ 350.44

1 Pack(s)

100 Pieces Per Package

3 Day(s) 102.24.71514[Blue] BlueH2,5/14 BL SV2.5For one insertionCopper (tin plating)/PolypropyleneLoose pack1008.00.150.2514.0

฿ 7.14

100 Piece(s) 10 Day(s) 100.621226[Other] GrayH0,14/12 GR SV0.14For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

฿ 7.14

100 Piece(s) 12 Day(s) 1013.11220[Other] OrangeH0,5/10 OR SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5006.00.150.258.0