1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ferrule With Insulation Cover【1-500 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

Ferrule With Insulation Cover
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 7.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.

 
Part Number
H1.5/18D SW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

฿ 1,982.32

CRIMPING TERMINAL 1 Pack(s)

500 Pieces Per Package

3 Day(s) 10---16[Other] Black_2H1,5/18D SW1.5For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed50012.00.20.415.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H sleeve
Representative Standard CSA Maximum Operating Temperature(°C) 105

Please check the type/dimensions/specifications of the part H1.5/18D SW in the Ferrule With Insulation Cover series.

Products with similar specification

Part Number
0463000000
0463100000
0533500000
H10.0/22 EB
H16.0/22 GN
H2.5/15D BL
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
AWG size
(AWG)
Color (color) Model Conforming wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

฿ 1,838.97

1 Pack(s)

500 Pieces Per Package

3 Day(s) 101.43.51417YellowH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

฿ 1,916.37

1 Pack(s)

500 Pieces Per Package

3 Day(s) 101.741416RedH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

฿ 7.14

100 Piece(s) 10 Day(s) 103.56.92010[Other] BlackH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

฿ 415.22

1 Pack(s)

100 Pieces Per Package

3 Day(s) 104.5--7[Other] BlackH10,0/22 EB10For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed10012.00.20.412.0

฿ 1,220.00

1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 105.8--6[Other] BrownH16,0/22 GN16For 1 wire insertionCopper (tin plated) / PolypropyleneLoose packed10012.00.20.410.0

฿ 1,982.32

1 Pack(s)

500 Pieces Per Package

3 Day(s) 10----[White] IvoryH2,5/14D BL2.5For 1 wire insertionCopper (tin plated) / Polypropylene5 per pack5008.00.150.2517.0