(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sleeve (ferrule) to prevent wires from unraveling, contributing to quality improvement.
[Features]
· Available in 12 colors that allows for assigning a color to each wire size.
· Each wire size has a different insulating cover color.
[Applications]
· Crimping prevents wires from unraveling, contributing to quality improvement and stability of electrical connections.
Part Number |
---|
9028240000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Number of wires inserted | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Sleeve thickness S1 (mm) | Insulation thickness S2 (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7.14 | CRIMPING TERMINAL | 100 Piece(s) | 10 Day(s) | 10 | 0.6 | 2 | 12 | 26 | [Other] Gray | H0,14/12 GR SV | 0.14 | For one insertion | Copper (tin plating)/Polypropylene | 5 series each bag | 500 | 8.0 | 0.15 | 0.25 | 10.0 |
Loading...
Type | Crimp terminal with cover | Shape | Sleeve | Series | H sleeve |
---|---|---|---|---|---|
Representative Standard | CSA | Maximum Operating Temperature(°C) | 105 |
Please check the type/dimensions/specifications of the part 9028240000 in the Ferrule With Insulation Cover series.
Part Number |
---|
0463000000 |
0463100000 |
0533500000 |
9028260000 |
9028270000 |
9028320000 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Number of wires inserted | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Sleeve thickness S1 (mm) | Insulation thickness S2 (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,838.97 | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 1.4 | 3.5 | 14 | 17 | Yellow | H1,0/14 GE | 1 | For one insertion | Copper (tin plating)/Polypropylene | Loose pack | 500 | 8.0 | 0.15 | 0.25 | 10.0 | ||
฿ 1,916.37 | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 4 | 14 | 16 | Red | H1,5/14 R | 1.5 | For one insertion | Copper (tin plating)/Polypropylene | 5 series each bag | 500 | 8.0 | 0.15 | 0.25 | 12.0 | ||
฿ 7.14 | 100 Piece(s) | 10 Day(s) | 10 | 3.5 | 6.9 | 20 | 10 | [Other] Black | H6,0/20 SW | 6 | For one insertion | Copper (tin plating)/Polypropylene | Loose pack | 100 | 12.0 | 0.2 | 0.3 | 25.0 | |||
฿ 7.14 | 100 Piece(s) | 12 Day(s) | 10 | 1 | 3.1 | 12 | 20 | [Other] Orange | H0,5/10 OR SV | 0.5 | For one insertion | Copper (tin plating)/Polypropylene | 5 series each bag | 500 | 6.0 | 0.15 | 0.25 | 8.0 | |||
฿ 338.27 | 1 Piece(s) | Same day | 10 | 1 | 3.1 | 16 | 20 | [Other] Orange | H0,5/16 OR SV | 0.5 | For one insertion | Copper (tin plating)/Polypropylene | 5 series each bag | 500 | 10.0 | 0.15 | 0.25 | 12.0 | |||
฿ 7.14 | 100 Piece(s) | 10 Day(s) | 10 | 1.4 | 3.5 | 16 | 17 | Yellow | H1,0/16 GE SV | 1 | For one insertion | Copper (tin plating)/Polypropylene | Loose pack | 500 | 10.0 | 0.15 | 0.25 | 10.0 |
How can we improve?
How can we improve?