(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof interface to be fixed to a case.
[Features]
· Waterproof performance: IP65 (DIN EN 60529) with closed front cap.
· Housing material: PA (UL94V-0).
· 360-degree shield contact.
[Applications]
· Used as RJ45 interface to be mounted on a case of industrial equipment, etc.
Type | Connector (set) | Category | CAT6A | Shield | Present (STP) |
---|---|---|---|---|---|
Conforming cable (line type) | Strand wire/single wire | Color | Black | Function | Waterproof/drip-proof |
Dimension length(mm) | 30 | Dimension width(mm) | 30 | Dimension thickness(mm) | 34.7 |
Model | IE-FCM-RJ45-C | Features | FrontCom Micro | Insert and housing | RJ45 coupling only |
Acquisition of Standard Approval | CE |
Please check the type/dimensions/specifications of the part 1018790000 in the FrontCom Micro RJ45 Series series.
How can we improve?
How can we improve?