(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ferrule with insulated cover that can crimp the entire cable and combine it like a single wire.
[Features]
· The crimp sleeve has a structure in which an insulated cover for inserting electric cables is attached to a tin-plated copper tube.
· Two cables of the same size (stranded wire) can be crimped together.
[Applications]
· A crimp sleeve that can be wired like a single cable when two cables are wired simultaneously.
Part Number |
---|
9004770000 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Wire coating internal diameter A (for 2 wire insertion) (mm) | Wire coating internal diameter B (for 2 wire insertion) (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 403.95 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 5.5 x 3 | 17 | 18 | [Other] Gray | H0,75/17D ZH GR SV | 0.75 | Copper (tin plating)/Polypropylene | 5 series each bag | 100 | 10.0 | 5.5 | 3.0 | 13.0 |
Loading...
Type | Crimp terminal with cover | Shape | Sleeve | Series | H sleeve |
---|---|---|---|---|---|
Representative Standard | CSA | Number of wires inserted | For 2 wire insertion | Sleeve thickness S1(mm) | 0.15 |
Insulation thickness S2(mm) | 0.3 | Maximum Operating Temperature(°C) | 105 |
Please check the type/dimensions/specifications of the part 9004770000 in the Ferrule with Insulated Cover for 2-Wire Insertion series.
Part Number |
---|
9004750000 |
9037200000 |
9037230000 |
9037240000 |
9037290000 |
9037300000 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | AWG size (AWG) | Color (color) | Model | Conforming wire size (mm2) | Material | Packing Type | Number with packs (Piece) | Sleeve length L2 (mm) | Wire coating internal diameter A (for 2 wire insertion) (mm) | Wire coating internal diameter B (for 2 wire insertion) (mm) | Coating peel length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 370.96 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 2.2 | 6.5 x 3.6 | 20 | 16 | [Other] Black | H1,5/20D SW ZH SV | 1.5 | Copper (tin plating)/Polypropylene | 5 series each bag | 100 | 12.0 | 6.5 | 3.6 | 15.0 | ||
฿ 1,856.77 | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | 10 | 1.4 | 5 x 3 | 14 | 20 | [Other] Orange | H0,5/14 ZH OR | 0.5 | Copper (tin plating)/Polypropylene | Loose pack | 500 | 8.0 | 5.0 | 3.0 | 11.0 | |
฿ 1,855.24 | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 1.7 | 5.5 x 3 | 15 | 18 | [White] White | H0,75/15 ZH W | 0.75 | Copper (tin plating)/Polypropylene | Loose pack | 500 | 8.0 | 5.5 | 3.0 | 11.0 | ||
฿ 1,856.77 | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | 10 | 1.7 | 5.5 x 3 | 16 | 18 | [White] White | H0,75/16 ZH W | 0.75 | Copper (tin plating)/Polypropylene | Loose pack | 500 | 10.0 | 5.5 | 3.0 | 13.0 | |
฿ 1,838.97 | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 2.2 | 6.5 x 3.6 | 16 | 16 | Red | H1,5/16 ZH R | 1.5 | Copper (tin plating)/Polypropylene | Loose pack | 500 | 8.2 | 6.5 | 3.6 | 11.0 | ||
฿ 1,838.97 | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 2.2 | 6.5 x 3.6 | 20 | 16 | Red | H1,5/20 ZH R | 1.5 | Copper (tin plating)/Polypropylene | Loose pack | 500 | 12.0 | 6.5 | 3.6 | 15.0 |
How can we improve?
How can we improve?