Panel Mount Type (USB )

Brand :
WEIDMULLER
Caution
Product Description
Panel Mount Type (USB )
[Feature]
● Panel cut size Ø : 22.5 mm.
● Protection degree : IP65-rated waterproof USB connector for panel mounting, in closed state
● Operating Temperature (°C): -40 to 70
● Product Main Material : PA UL 94 V0
[Application]
They are commonly used in industrial equipment, machinery, control panels, or other equipment may need external USB ports for configuration,