1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Assisting Metal Fitting K-1/K-2/K-3/K-4【50-100 Pieces Per Package】

Assisting Metal Fitting K-1/K-2/K-3/K-4
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,543.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient assistance fitting to assist in base rail mounting.
[Features]
· Useful as auxiliary fittings for base rail mounting.
· Can be used for mounting the raised base rail (DIN rail) from the middle plate.
[Applications]
· Can be used to fix the DIN rail slightly higher.

 
Part Number
K-1
K-2
K-3
K-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSProduct shape Product width
(mm)
Number with packs
(Piece)
Base Element Height
(mm)

฿ 2,267.62

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

Same day -Base slope 25°1510015

฿ 2,330.05

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

Available Same day -Base slope 25°1610040

฿ 1,543.64

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

Available Same day -Base slope 25°205077

฿ 3,157.60

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) 10Base slope 0°2010050

Loading...

  1. 1

Basic Information

Type Other Brackets Material Steel Plate Surface Treatment Trivalent Chromate