1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch display switch

RELATION KVM EXTENDER

Switch display switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,527.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A display switch with stable operation without a power supply, straight connections, all circuit switching.

[Features]
· Since it offers all circuit switching, straight all connection specifications, it corresponds to bidirectional communication and the computer type is not selected.
· It is a manual switch display switch which switches all signal lines to pins 1 to 15 of the display connector and on a circuit can switch to straight.
· Also supports widescreen display.
· * The computer on the port side that has not been switched is in a state where no display is connected.
· Depending on the computer, external output of video may be suspended and the resolution settings may be initialized.
· This is based on the settings of the computer (graphic board), so we cannot make assurances regarding your individual product.
· * Unless the display is connected at the time of booting the computer, it may not be possible to output with normal resolution.
· In that case, switch to the computer to be booted and boot the computer with the display connected.
· * Signal loss on image signals is very great with a cable, and the quality of cable deteriorates significantly.
· Especially when transmitting over long distances, please use high quality composite coaxial cable.
· Degradation of image quality and ghosting may occur depending on the noise in the environment, display used, computer etc.

Part Number
SWW-21VLN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,527.46

RELATION KVM EXTENDER 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Switching device Number of PC connection ports(Port) 1 / 2 Number of console connection ports(Port) 1 / 2
PC side display interface VGA(HD-15pin) Console side display interface VGA(HD-15pin) Dimension vertical(mm) 153
Dimension width(mm) 115 Dimension depth(mm) 60.5

Please check the type/dimensions/specifications of the part SWW-21VLN in the Switch display switch series.