1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC99 Standard RS-232C Cable

PC99 Standard RS-232C Cable
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 722.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
• This is an RS-232C cable with PC99 standards.
• Straight wire connection, cross wire connection, and a host of other variations are available.

Part Number
KR-9EN2
KR-9EN3
KR-LK3
KR-M2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCN2 Type Communication Method Finished outer diameter Cable Length
(m)

฿ 722.07

PC CABLES 1 Piece(s) Same day 9-core maleExtension Cable / Straight ConnectionStraight62

฿ 780.49

PC CABLES 1 Piece(s) Available Same day 9-core maleExtension Cable / Straight ConnectionStraight63

฿ 1,025.00

PC CABLES 1 Piece(s) 15 Day(s) 9-core femaleCrossover ConnectionCross for interlink5.53

฿ 816.67

PC CABLES 1 Piece(s) 15 Day(s) 9-core femaleStraight ConnectionStraight62

Loading...

  1. 1

Basic Information

CN1 9-core female CN1 screw Inch (#4-40) CN2 screw Inch (#4-40)
Connector Specifications CN1:D-Sub/CN2:D-Sub Color Light Gray Specifications Double shield cable
Contact contacting point Gold Plated