1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT6 RJ-45 connector (for single wire) (with 10 to 100)【100 Pieces Per Package】 (Part Number)

LAN CONNECTORS

CAT6 RJ-45 connector (for single wire) (with 10 to 100)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,064.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Fully gigabit compatible RJ-45 connector for independent assembly.

[Features]
▪ Fully compatible even with gigabit Ethernet (CAT 6).
· RJ-45 connector for self-producing.
・Includes load bar.

 
Part Number
ADT-6RJ-100 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,064.01

฿ 1,816.65

LAN CONNECTORS 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Type Plug Category CAT6 Shield None (UTP)
Conforming cable (line type) Single Wire Number with packs 100

Please check the type/dimensions/specifications of the part ADT-6RJ-100 in the CAT6 RJ-45 connector (for single wire) (with 10 to 100) series.