(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Display Cable (Composite Coaxial / Analog RGB).
[Features]
· Image deterioration is significantly little for the high resolution mode as the cable is strong against noise and loses little signals.
· Double shield with aluminum shield process. Protect data from noise from low to high range.
· Uses twisted pair wires with 2 core wires braided together to guard against noise.
· Superior impact resistance and shock resistance.
· Uses lead-free solder that contains almost no lead in the process of affixing the cable core to the pins inside the connector.
[Applications]
· Suitable for a cable to connect a switcher and distributor.
Part Number |
---|
KB-CHD1507K2 |
KB-CHD1510K2 |
KB-CHD1515K2 |
KB-CHD1520K2 |
KB-CHD154K2 |
KB-CHD157K2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Length (m) |
---|---|---|---|---|---|---|---|
฿ 685.73 | VGA CABLES | 1 Piece(s) | 3 Day(s) | Cable | 0.75 | ||
฿ 2,448.44 | VGA CABLES | 1 Piece(s) | 3 Day(s) | Cable with ferrite core | 10 | ||
฿ 3,645.75 | VGA CABLES | 1 Piece(s) | 3 Day(s) | Cable with ferrite core | 15 | ||
฿ 4,876.32 | VGA CABLES | 1 Piece(s) | 3 Day(s) | Cable with ferrite core | 20 | ||
฿ 1,516.88 | VGA CABLES | 1 Piece(s) | 5 Day(s) | Cable | 4 | ||
฿ 1,920.74 | VGA CABLES | 1 Piece(s) | 3 Day(s) | Cable with ferrite core | 7 |
Loading...
Connector type CN1 | VGA (male) | Connector type CN2 | VGA (male) | CN1 connector direction | Straight |
---|---|---|---|---|---|
CN2 connector direction | Straight | Color | Light Gray | Finished outer diameter(mm) | 9 |
Cable standard | UL2919 |
How can we improve?
How can we improve?