CAT5e UTP (strand wire) flat LAN cable

Brand :
SANWA SUPPLY

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Easy wiring with an ultra-thin thickness of 1.4 mm. Moreover, it is compatible with 1000BASE-T.

[Features]
・A UTP enhanced category 5 strand wire flat cable.
・1.4 mm thickness flat type, enhanced category 5 cable.
・1.4 mm thickness, 8 mm width ultra flat cable.
・Cable construction: strand wire twist pair, straight total wire connection.
· Supported transmission bands: Enhanced category 5 (1000 BASE-T), Category 5 (100 BASE-TX), and Category 3 (10 BASE-T) compliant.
・Compatible environments (devices): ADSL modems, CATV modems, FTTH, digital television, hard disk recorder (RJ-45 port devices), INS64 (30 m or less).

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

CAT5e UTP (strand wire) flat LAN cable | SANWA SUPPLY | MISUMI Thailand