(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This USB cable does not contain halogens so as to be gentle on the environment.
[Features]
▪ Abbreviation of Universal Serial Bus.
· Most widely used to connect personal computers and peripheral devices.
· Mainly used to connect keyboards, mouses, printers, and digital cameras, etc.
▪ You can connect up to 127 devices such as keyboard, mouse to a single USB socket (port), also you can connect or disconnect without turning the power off.
・ The specifications, USB 3.0 (5 Gbps) and USB 2.0 (480 Mbps) for high speed transmission and USB 1.1 (1.5 Mbps/12 Mbps) for low speed transmission, coexist while preserving their compatibility.
Part Number |
---|
KU20-EC3K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 683.33 | USB CABLES | 1 Piece(s) | 15 Day(s) | 3 |
Loading...
Standard (CN1/CN2) | USB2.0 | Connector type CN1 | A male | Connector type CN2 | B male |
---|---|---|---|---|---|
Type | Cable | Color | Gray | Cable Type | Twisted pair |
Finished outer diameter | 5 | Cable standard | UL20276 | Wiring | Straight entire wire connection |
Machining Method | Mold | Features | USB 2.0 Hi-SPEED mode support | Specifications | Double shield cable |
Contact contacting point | Gold Plated |
Please check the type/dimensions/specifications of the part KU20-EC3K in the Non-halogen USB 2.0 cable A⇔B type series.
Part Number |
---|
KU20-EC5K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|
฿ 785.19 | 1 Piece(s) | Same day | 5 |
How can we improve?
How can we improve?