1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

eSATA Cable

PC PARTS HARNESES

eSATA Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 611.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable for devices such as eSATA compliant hard disks.

[Features]
· External standard "eSATA" cable accomplishes high speed data transfer with e serial ATA II standard (3.0Gb/s).
· Compatible with eSATA1.5Gb /s and 3.0Gb /s.
· External standard "eSATA" cable for serial ATAeSATA.
· Accomplishes high speed data transfer with e serial ATA II standard (3.0Gb / s).
· Compatible with eSATA1.5Gb / s and 3.0Gb / s

 
Part Number
TK-ESATA-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 611.23

PC PARTS HARNESES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Communication Cable Communication Standard SATA Cable Length(m) 0.5
Type Serial ATA Color Light Gray Connector Shape eSATA connector 7-pin–eSATA connector 7-pin

Please check the type/dimensions/specifications of the part TK-ESATA-05 in the eSATA Cable series.