1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature high tester 3442

MEASUREMENT HANDICAP

Temperature high tester 3442
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,466.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

K-type thermocouple. Classic thermometer. 3442

[Features]
· Supports management of food preparation storage temperatures and electronic device temperatures.
· The 3442 has a drip-proof construction allowing for use in moisture-prone environments.
· The construction is drip-proof when used together with the optional temperature probes 9472 to 9475.
· Choose from nine different temperature probes (optional), according to application.
· More than 200 hours continuous usage time using the auto power save function.

 
Part Number
3442
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,466.67

MEASUREMENT HANDICAP 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Features 1 K Thermocouple Features 2 Max. and min. value measurement Features 3 Drip-proof structure
Standard CE Measuring range -100 to 1300°C

Please check the type/dimensions/specifications of the part 3442 in the Temperature high tester 3442 series.