1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ventilation Louver, for Outdoor Use

Ventilation Louver, for Outdoor Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,689.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vent for switchboards, control panels, and cubicles. For outdoor use.

[Features]
· Insertable for simple installation.
· A ventilation louver is inserted into the notch of the panel and a retention frame is mounted to the back using screws.
· The rear hood is integrated with the mounting frame, so mounting is simple.
· Insect screen and dustproof filter can be easily attached by a single knurled nut that has been newly developed, so maintenance and replacement are easy to perform.
· Large opening area providing a beautiful finish.

Part Number
VT-25-2E
VT-25-2F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInsect screen Anti-dust filter

฿ 3,689.32

HEAT MEASURES LOUVER 1 Piece(s) 9 Day(s) AvailableNA

฿ 3,689.32

HEAT MEASURES LOUVER 1 Piece(s) 3 Day(s) NAAvailable

Loading...

  1. 1
 

Basic Information

Material Steel Sheet Apply Outdoor Use Outline size length × width(mm) 250 x 250
Panel cutout size(mm) 235 x 235 Opening area(cm2) 87