Corrugated Tube (Small Box Type)

Brand :
KOWA KASEI

Caution

    Product Description

    A resin conduit that can easily accommodate electric cables by slitting.
    [Features]
    · Lightweight with excellent impact resistance and excellent restoring force.
    · Cutting is easy with a knife, etc.
    · Electric cable can be stored easily because of slit processing.
    · A small box type that is convenient to carry.
    [Applications]
    · Used to protect and bind various wiring.
    · Compatible with the protection of wiring of various industrial equipment and control panels.

    Features

    ●Lightweight and excellent in impact resistance.
    ●As slitting is done, wire can be stored easily.
    ●Optimum for harness protection of machine/equipment of special automobile.

    Specification

    ●Nominal Diameter(mm):22
    ●Length(m):20
    ●SPQ(box):1
    ●For indoor

    Materials

    ●Flame Retardant Polypropylene
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Corrugated Tube (Small Box Type) | KOWA KASEI | MISUMI Thailand