1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tie Mount (Cable Tie Mount)【100-1,000 Pieces Per Package】 (TM1S6-C)

CABLE ACCESSARY CABLE CLIP

Tie Mount (Cable Tie Mount) (TM1S6-C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Screw-mount base.
· Securely fasten bundled wires.
· Can be used for applications that require high strength, such as fastening heavy cables.
· Various shapes are available, from a thin type to strong types for wide cable ties.
[Applications]
· Can be used as wiring that fastens bundled wires with screw mount.

Features

●Excellent in heat resistance.

Usage

●Fasten the bundle with screws using a cable tie.

Specification

●Q'ty Per Bag(piece):1000
●Working Temperature Range: -40 to 115°C
●UL Flame Retardant 94V-2 
●For indoor
●Color: Black

Materials

●Heat Resistant Nylon 66
Part Number
TM1S6-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Overall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Color Height
(mm)
Operating Environment JAN Code Trusco Code Mounting/fixing method Mounting hole diameter
(φ・mm)
Material Length
(mm)
Screw Used Horizontal
(mm)
Vertical
(mm)
Operating Temperature Range
(°C)
Other specifications

฿ 1,050.00

CABLE ACCESSARY CABLE CLIP 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10Nylon1382.3 to 2.5Natural-Indoor--M33.7Nylon 66------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part TM1S6-C in the Tie Mount (Cable Tie Mount) series.

Products with similar specification

Part Number
TM1S4-M
TM1S4-M30
TM1S4-M69
TM1S6-C0
TM1S6-M0
TM1S6-M30
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Overall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Color Height
(mm)
Operating Environment JAN Code Trusco Code Mounting/fixing method Mounting hole diameter
(φ・mm)
Material Length
(mm)
Screw Used Horizontal
(mm)
Vertical
(mm)
Operating Temperature Range
(°C)
Other specifications

฿ 9,173.00

1 Pack(s)

1,000 Pieces Per Package

12 Day(s) -Nylon1382.3 to 2.5Natural-Indoor--M2.53.1Nylon 66------

฿ 11,790.00

1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -Nylon1382.3 to 2.5Black-Indoor--M2.53.1Weatherproof nylon 66------

฿ 15,703.00

1 Pack(s)

1,000 Pieces Per Package

19 Day(s) -Nylon1382.3 to 2.5White-Indoor--M2.53.1Flame retardant nylon 66------

฿ 1,179.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10Nylon1382.3 to 2.5Black-Outdoors--M33.7Weatherproof nylon 66------

฿ 10,482.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) -Nylon1382.3 to 2.5Black-Outdoors--M33.7Weatherproof nylon 66------

฿ 10,482.00

1 Pack(s)

1,000 Pieces Per Package

1 Day(s) -Nylon1382.3 to 2.5Black-Indoor--M33.7Weatherproof nylon 66------