L-shaped Mounting Device

Brand :
PANDUIT

Caution

    Product Description

    It is a fixture to attach a harness floating.
    [Features]
    · Fix the bundled wires passing through a hole in the bulkhead.
    · At the hole portion, the bundles cables are separated from the wall, so there is no need to use wire protectors.
    · Can also be used when bundling bundled wires separated from the wall.
    · The method for fixing this is the screw mount type.

    Features

    ●Fix the bundle wire passing through the hole in the wall barrier.
    ●Since the bundle wire is separated from the wall surface, the bundle wire is not damaged even without using the cable protection material.

    Usage

    ●Fixing the cable tie.

    Specification

    ●For indoor
    ●Fixing Method: Screw Lock
    ●Working Temperature Range: -60 to 85°C
    ●Color: Natural

    Materials

    ●Nylon 66
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RAMH-S10-D | L-shaped Mounting Device | PANDUIT | MISUMI Thailand