1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fitting For Corrugated Tube【25 Pieces Per Package】

PROTECTIVE TUBE CORRUGATE

Fitting For Corrugated Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,785.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fitting for a corrugated tube made of a cable-protecting material.
[Features]
· Installation is quick and easy, enabling an improvement in workability and a reduction of work.
· The external appearance is beautifully finished compared to taping.
· The locking clutch design ensures tube retention.
· Since it is made of durable polyethylene, it can protect the cables reliably.
[Applications]
· Use corrugated tubes for wiring that needs to be branched.

 
Part Number
CF753875F-Q
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,785.00

PROTECTIVE TUBE CORRUGATE 1 Pack(s)

25 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Material Polypropylene Color Black A Dimension(mm) 21.6
B Dimension(mm) 12.4 C Dimension(mm) 77.7

Please check the type/dimensions/specifications of the part CF753875F-Q in the Fitting For Corrugated Tube series.