1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Corrugated tube (Heat resistant nylon 6, polyethylene)

Corrugated tube (Heat resistant nylon 6, polyethylene)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,863.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This is a corrugated tube product available in small lots.

[Features]
• It has a level of flexibility that prevents twisting.
• It also has exceptional resistance towards impact, abrasion, and crushing.
• The CLT-type has been provided with a slit to allow for easy mounted.
• The material composition here is comprised of two material types, namely polyethylene and heat-resistant nylon.

 
Part Number
CLT25F-C20
CLT25N-C630
CLT35F-C20
CLT35N-C630
CLT38F-C20
CLT38N-C630
CLT50F-C20
CLT50N-C630
CLT62F-C20
CLT62N-C630
CLT75F-C20
CLT75N-C630
CLT100F-C20
CLT100N-C630
CLT188F-X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Material Color Tube internal diameter
(mm)
Tube outer diameter
(mm)
Material Slit Color Length
(m)
Tube inner diameter
(mm)
Used Zip tie width
(mm)
Use location Material Operating Temperature Range
(°C)
Operating temperature range
(℃)

฿ 2,406.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 19 Day(s) -507--7.010.1PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 1,863.87

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 12 Day(s) 101107--7.010.1Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 2,816.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 19 Day(s) -508.9--8.912.7PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 2,237.99

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 12 Day(s) 101108.9--8.912.7Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 2,816.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 12 Day(s) -5010.5--10.514.1PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 3,299.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 10 Day(s) 1011010.5--10.514.1Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 3,034.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 14 Day(s) -5012.8--12.817.0PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 2,570.34

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 10 Day(s) 1011012.8--12.817.0Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 2,882.45

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 62 Day(s) -5016.5--16.520.7PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 3,199.31

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 8 Day(s) -11016.5--16.520.7Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 4,441.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 12 Day(s) -5019.3--19.323.7PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 5,314.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 10 Day(s) -11019.3--19.323.7Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 5,008.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 10 Day(s) -5023.2--23.227.7PolyethyleneWith slitBlack30.48-----40 to 50-

฿ 6,015.00

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 12 Day(s) 1011023.2--23.227.7Heat resistance nylon 6With slitBlack30.48-----40 to 110-

฿ 2,099.77

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 4 Day(s) -5047.8PolyethyleneBlack------47.855.1With slit3.04--40 to 50

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape With Slit Operating Temperature (Minimum)(℃) -40
Color Black