(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A removable band in the push and secure type.
[Features]
· Push type zip ties are used for attaching ties to panels, etc.
· Mounting to the panel can be done by pushing the head of the tie through the mounting hole.
▪ Provides stable and reliable fastening because the wing has a steady tightening effect.
Part Number |
---|
PRWP1SB-D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Material | Color | Environment resistance | Mounting Hole Size | Maximum/Applicable Panel Thickness (mm) | Operating temperature range (Min - Max) (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,026.65 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 500 Pieces Per Package | 62 Day(s) | 25 | 132 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | 4.7 | 4.0 | -59 to +85 |
Loading...
Width(mm) | 4.8 | Flame retardant grade (main raw materials) | UL94V-2 | Special Function/Application | Re-bandable (Includes Velcro Tape) / Push mount / Fasten With Screws |
---|---|---|---|---|---|
Representative Standard | CE / UL | Features | Standard |
How can we improve?
How can we improve?