(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Temporary holding. The marking portion can be directly written on. It is ideal for temporary bundling of the hoses and wiring harnesses.
[Features]
Used for identification of the communication cables or fiber optical cables.
It can also be used underground.
Allows installation as either a winding type or flag type.
Band Diameter(mm) | 111 | Overall Length(mm) | 387 | Width(mm) | 19.1 |
---|---|---|---|---|---|
Material | Polyethylene | Environment resistance | Flame Retardant | Flame retardant grade (main raw materials) | NA |
Wire bundle diameter dimensions(Inch) | 4 | Operating temperature range (Min - Max)(°C) | -59 to +100 |
Please check the type/dimensions/specifications of the part CM4S-L2 in the Zip Tie with Marker Strap series.
Part Number |
---|
CM4S-L8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|---|
฿ 1,368.20 | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | [Gray] Gray |
How can we improve?
How can we improve?