(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured with effective oversight and standards. Excellent chemical resistance, UV ray resistance, and radiation resistance.
[Features]
Smoke emission volume at the time of combustion is low and chemical resistance, UV ray resistance and radiation resistance are excellent.
Suitable for continuous use under high temperatures.
Maximum use temperature is 150°C.
UL flame resistance 94V-0 compliant.
Color: maroon.
Part Number |
---|
PLT1M-M702Y |
PLT2S-M702Y |
PLT3S-M702Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,131.91 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | 22 | 102 | 2.5 | Miniature | ||
฿ 57,484.61 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | 48 | 188 | 4.8 | Standard | ||
฿ 60,508.12 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | 76 | 295 | 4.8 | Standard |
Loading...
Material | Halar | Color | Maroon | Environment resistance | Flame Retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-0 | Representative Standard | UL / CUL / CSA | Operating temperature range (Min - Max)(°C) | -59 to +150 |
How can we improve?
How can we improve?