1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buckle Lock Type Long Stainless Steel Band

Buckle Lock Type Long Stainless Steel Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,496.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a reliable buckle lock-type long stainless steel band. It makes mounting very simple.

[Features]
・ Cut to the necessary length and attach a buckle (MSBW).
・ Suitable for connecting thick cables and wires in severe usage conditions.

 
Part Number
MSW50T15-CR4
MSW50T15-CR6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial

฿ 3,516.67

CABLE ACCESSARY CABLE TIE 100M 1 Piece(s) Quote [Stainless Steel] 304 stainless steel

฿ 3,496.75

CABLE ACCESSARY CABLE TIE 1 Piece(s) 62 Day(s) [Stainless Steel] 316 stainless steel

Loading...

  1. 1

Basic Information

Overall Length(mm) 30500 Width(mm) 12.7 Environment resistance Flame Retardant
Flame retardant grade (main raw materials) NA Features Buckle MSBW50 used Operating temperature range (Min - Max)(°C) -40 to +140