1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barb Tie, Nylon Cable Tie, Marker Type (BF/BM Series)【100-1,000 Pieces Per Package】

Barb Tie, Nylon Cable Tie, Marker Type (BF/BM Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 769.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is possible to identify and bundle cables, wires, etc. at the same time.
· Required information can be entered in the writing space with a marking pen, hot stamp, etc.
· Writing can also be printed and pasted on the label.
[Applications]
· Used to bundle and identify bundled wires that need to be prevented from loosening or detaching due to vibration, etc.

Part Number
B2M2S-D
B3M2S-TL
B4M2S-TL
BM1M-C
BM1M-M
BM2M-M
BM2S-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Wire bundle diameter dimensions
(Inch)
Features

฿ 12,010.97

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) 512034.7[Nylon] Nylon 66[Other] NaturalFlame Retardant22-piece retention

฿ 7,521.05

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) 512034.7[Nylon] Nylon 66[Other] NaturalFlame Retardant33-piece retention

฿ 13,341.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) 512034.7[Nylon] Nylon 66[Other] NaturalFlame Retardant44-piece retention

฿ 769.55

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

2 Day(s) 231072.4[Nylon] Nylon 66[Other] NaturalFlame Retardant11-piece retention

฿ 6,024.41

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) 231072.4[Nylon] Nylon 66[Other] NaturalFlame Retardant11-piece retention

฿ 8,019.93

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) 512012.4[Nylon] Nylon 66[Other] NaturalFlame Retardant21-piece retention

฿ 4,694.07

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) 512034.7[Nylon] Nylon 66[Other] NaturalFlame Retardant21-piece retention

Loading...

  1. 1

Basic Information

Flame retardant grade (main raw materials) UL94V-2 Representative Standard CE / UL Operating temperature range (Min - Max)(°C) -59 to +85