1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barb-Ty Clamp Type【500-1,000 Pieces Per Package】

Barb-Ty Clamp Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,026.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel claw tightly locks. The locking component of the band is resistant to loosening and slipping off.

[Features]
・ Use for fixing wire in locations such as chassis, panels, walls, ceilings.
・ Possible to bind even after tightening screw.
・ The binding band comes in 4 widths: 2.4/3.6/4.7/7.0 mm.
・ Can bind a bundle up to maximum of ⌀102 mm.

Part Number
BC1M-S4-M
BC1M-S4-M0
BC4S-S10-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Mounting Hole Size Wire bundle diameter dimensions
(Inch)

฿ 5,026.65

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) 231172.4[Nylon] Nylon 66[Other] NaturalFlame RetardantM31

฿ 5,691.83

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) 231172.4[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantM31

฿ 6,689.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) 1023964.7[Nylon] Nylon 66[Other] NaturalFlame RetardantM54

Loading...

  1. 1

Basic Information

Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Fasten With Screws Representative Standard CE / UL
Operating temperature range (Min - Max)(°C) -59 to +85