1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Hose Clamp【500 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Double-Hose Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,790.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables binding of 2 hoses or wires. Ideal for separating wires and eliminating friction between hoses.

[Features]
Enables separate binding of 2 hoses including hydraulic, pneumatic, and gasoline hoses.
Prevents hose twisting and wear.
· Made of weather resistant nylon for use outdoors in ultra-violet rays.

 
Part Number
DHC1.12X1.75-D0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 13,790.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 28.4/25.4 to 44.5 Overall Length(mm) 279 Width(mm) 7.1
Material Nylon 66 Color Black Environment resistance Weather-Resistant
Representative Standard CE Operating temperature range (Min - Max)(°C) -59 to +85

Please check the type/dimensions/specifications of the part DHC1.12X1.75-D0 in the Double-Hose Clamp series.