1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tak-Ty HLT / HLTP Series【10 Pieces Per Package】 (HLT2I-X2)

CABLE ACCESSARY CABLE TIE

Tak-Ty HLT / HLTP Series (HLT2I-X2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cable tie that holds the object easily.
[Features]
· Allows temporary fixing.
· Different color variations are available, and can be color-coded for different applications.
· Pre-installation to cords enables simple binding of the entire object.
· Use of M5 screws enables panel mounting.
· To secure the specified loop tensile strength, please overlap more than 50 mm.

Part Number
HLT2I-X2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Material Color Representative Standard Wire bundle diameter dimensions
(Inch)
Operating temperature range (Min - Max)
(°C)

฿ 458.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1049203[Other] Nylon front, polyethylene back[Other] Red-2-17 to +93

Loading...

  1. 1

Basic Information

Width(mm) 12.7 Special Function/Application Re-bandable (Includes Velcro Tape)

Please check the type/dimensions/specifications of the part HLT2I-X2 in the Tak-Ty HLT / HLTP Series series.

Products with similar specification

Part Number
HLT2I-X0
HLT2I-X10
HLT2I-X4
HLT2I-X6
HLT2I-X8
HLT3I-X0
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Material Color Representative Standard Wire bundle diameter dimensions
(Inch)
Operating temperature range (Min - Max)
(°C)

฿ 458.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 1049203[Other] Nylon front, polyethylene backBlack-2-17 to +93

฿ 458.00

1 Pack(s)

10 Pieces Per Package

19 Day(s) -49203[Other] Nylon front, polyethylene back[White] White-2-17 to +93

฿ 458.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 1049203[Other] Nylon front, polyethylene back[Other] Yellow-2-17 to +93

฿ 458.00

1 Pack(s)

10 Pieces Per Package

19 Day(s) 1049203[Other] Nylon front, polyethylene back[Other] Blue-2-17 to +93

฿ 363.19

1 Pack(s)

10 Pieces Per Package

19 Day(s) -49203[Other] Nylon front, polyethylene back[Gray] Gray-2-17 to +93

฿ 592.00

1 Pack(s)

10 Pieces Per Package

12 Day(s) 1081305[Other] Nylon front, polyethylene backBlack-3-17 to +93