(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Does not over tighten the object. Ideal for outdoors use. Cable tie that resists lateral dislodge.
[Features]
No over-tightening of communication cables made of flexible material.
Flexible with tight cable adherence prevents lateral dislodge.
Halogen-free material that is UL94V-0 flame retardant.
Removable tie ideal for frequent cable relocation and additions.
Band Diameter(mm) | 60 | Overall Length(mm) | 216 | Width(mm) | 12.7 |
---|---|---|---|---|---|
Material | Thermoplastic polyurethane | Color | Black | Environment resistance | Flame Retardant |
Flame retardant grade (main raw materials) | UL94V-0 | Special Function/Application | Re-bandable (Includes Velcro Tape) | Type | Miniature |
Wire bundle diameter dimensions(Inch) | 2 | Features | Halogen-free | Loop tensile strength(N(kg)) | 80(8.2) |
Operating temperature range (Min - Max)(°C) | -40 to +50 |
How can we improve?
How can we improve?