1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aerial Support Tie【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Aerial Support Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,150.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to install. Enables easy attachment of coaxial cables and telephone lines to overhead lines.

[Features]
Enables easy mounting of coaxial cables and telephone lines to overhead lines.
The integrated spacer and cable tie simplify the installation process.
Removable and re-usable.

 
Part Number
AST15-5-C100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,150.87

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 38 Overall Length(mm) 175 Width(mm) 11.4
Material Weatherproof polypropylene Color Black Environment resistance Weather-Resistant / Chemical-Resistant
Special Function/Application Re-bandable (Includes Velcro Tape) Operating temperature range (Min - Max)(°C) -59 to +115