1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thick-Type Heat Shrink Tubing【5-10 Pieces Per Package】 (HST0.4-48-5Y)

TUBE HEAT-SHRINKABLE TUBE

Thick-Type Heat Shrink Tubing (HST0.4-48-5Y)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Includes an adhesive that shuts out moisture and water.
• Ideal for underground facilities.

Part Number
HST0.4-48-5Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Quantity of units ordered Number with packs

฿ 7,143.14

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

5 Pieces Per Package

62 Day(s) 10.22.312194 pack5 pcs.

Loading...

  1. 1

Basic Information

Shrinkage Rate 3:1 Material Polyolefin Color Black
Flame Retardant Available Adhesive Available Special Function/Application Underground Burial
Representative Standard UL / CSA Continuous operating temperature range (Min)(°C) -65 Continuous operating temperature range (Max)(°C) 110