1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube, HSTTT Type (fluoropolymer)【2-25 Pieces Per Package】 (HSTTT03-48-Q)

TUBE HEAT-SHRINKABLE TUBE

Heat Shrink Tube, HSTTT Type (fluoropolymer) (HSTTT03-48-Q)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent for high insulation properties and heat resistance and abrasion resistance.
· Excellent for high temperature resistance, strain relief, corrosion resistance and waterproofing.
· Can be used as strain relief for optical fibers and high-density connectors.
· Shrinks 50% when heated to 327°C.

 
Part Number
HSTTT03-48-Q
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Number with packs

฿ 9,990.62

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

25 Pieces Per Package

2 Day(s) 100.90.225 pcs.

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Fluororesin Color Semi-Transparent
Flame Retardant Available Adhesive NA Tube Length(mm) 1219
Special Function/Application Heat Resistant / Chemical-Resistant / Abrasion Resistant Continuous operating temperature range (Min)(°C) -67 Continuous operating temperature range (Max)(°C) 250
Quantity of units ordered 1 Pack