1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (PVC) Reel Type

Heat Shrink Tube (PVC) Reel Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,066.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent for flexibility and oil resistance.
[Features]
· It is suitable to protect the connector connecting area since it changes to semi-rigid after shrank.

 
Part Number
HSTTP38-QY
HSTTP50-CY
HSTTP75-QY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Quantity of units ordered

฿ 2,066.66

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) 9.50.8760010 pcs.

฿ 6,649.70

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) 12.70.8305002 pcs.

฿ 2,630.85

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) 19.10.9760010 pcs.

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material PVC Color Black
Flame Retardant Available Adhesive NA Representative Standard UL / CSA
Continuous operating temperature range (Min)(°C) -20 Continuous operating temperature range (Max)(°C) 105