1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yellow/green Heat Shrink Tube【1-25 Pieces Per Package】 (HSTT38-T45)

TUBE HEAT-SHRINKABLE TUBE

Yellow/green Heat Shrink Tube (HSTT38-T45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a heat shrink tube.
[Features]
· It is UL/CSA certified yellow green heat shrink tube.
· It can identify and display conductor need protection, conductor with no potential difference, ground conductor and conductor insulated to prevent electric shock.
· Satisfies the standard required in DINVDE0100, ICE64 and IEC364.
· In Europe and other countries, the tube can be used for electric products and machines that operates in high voltage.
· There are standard size type (5 or 25 pieces included) and reel (7.6 to 305 m) type.
[Applications]
· It displays to differentiate earth wire and ground wire.

Part Number
HSTT38-T45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Quantity of units ordered Number with packs

฿ 19,482.09

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) -9.50.6611002 pcs.-

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Color Yellow/green
Flame Retardant Available Adhesive NA Representative Standard UL / CSA
Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 135