Assembly Terminal Block Self-Up

Brand :
KASUGA

Caution

    Product Description

    A terminal block that can be assembled with a predetermined number of poles. Such detailed frames allow for selections to be made according to budget.

    [Features]
    · All models include a cover and name plate sticker (sold separately for TC300 to TC600).
    · A screw-up type for efficient wiring work is also available (TC10SU).

    Features

    ●Terminal cover and name seal accessory are included.

    Usage

    ●As a relay terminal block for various sensor, signals, and power supply.

    Specification

    ●SPQ(piece):1
    ●Rated: 250V-20A 
    ●Terminal Screw M3.5 
    ●Commercial Frequency Withstand Voltage: 2000V for 1 Minute 
    ●Impulse Withstand Voltage: 4000V 
    ●Compatible Cable: 0.75 to 2mm2

    Materials

    ●Main Body: Phenol 
    ●Cover: Polycarbonate
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat