One Touch Rail Type Terminal Block

Brand :
KASUGA

Caution

    Product Description

    A terminal block which mounts to and removes from IEC35 mm rails in a single action. 50A A fully integrated type, even as far as the frame, making mounting even quicker.

    [Features]
    · Units with up to 50A products are integrally molded with 3 poles, allowing for speedy mounting work.
    · In addition, for 20A products, types with three or two poles integrated are available.
    · For the control circuit, a 1.25 mm2 [15A] frame is also available.
    · A name plate sticker is already fitted on the terminal unit, helping reduce mounting work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    One Touch Rail Type Terminal Block | KASUGA | MISUMI Thailand