1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Rail Type Terminal Block, Captive Screw【1-60 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Multi-Rail Type Terminal Block, Captive Screw
  • Multi-Rail Type Terminal Block, Captive Screw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard Kasuga Electric Works terminal block. A wide variety of capacities and detailed frames are available.

[Features]
· A standard terminal block with an easy-to-use self-up structure.
· A UL and CSA standard certified product.
· A CE mark product that is TÜV certified as an EN / IEC standard compliant product.
· Up to 50A frames are certified for UL field wiring.

Part Number
TX7
TX10
TX10S
TX10SM3SALE
TX20
TX30
TX50
TX60
TX100
TX150
TX200
TX300SALE
TX400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Passage Screw Specifications Number with packs
(Piece)
CSA standard

฿ 68.43

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M31515107.3ApplicableSelf-up-

฿ 19.00

TERMINAL BLOCK TERMINAL 4 Piece(s) 5 Day(s) M3.52025209.5ApplicableSelf-up-

฿ 72.58

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M3.52020158ApplicableSelf-up-

฿ 1,085.72

฿ 625.48

TERMINAL BLOCK TERMINAL 1 Pack(s)

60 Pieces Per Package

Same day M32020158ApplicableSelf-up60

฿ 115.41

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M440403011.5ApplicableSelf-up-

฿ 1,209.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

30 Pieces Per Package

Same day M550605014.5ApplicableSelf-up30

฿ 1,405.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

30 Pieces Per Package

Same day M580603015ApplicableSelf-up30-

฿ 101.15

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M6901108019.5ApplicableWith Circular Washer-

฿ 165.04

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M813014011527Applicable+ Hex Bolt-

฿ 889.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

6 Pieces Per Package

Same day M817519017528Fail+ Hex Bolt6

฿ 325.16

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M1024030023039Fail+ Hex Bolt-

฿ 431.61

฿ 255.08

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M1031035028546Fail+ Hex Bolt-

฿ 2,069.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

3 Pieces Per Package

5 Day(s) M1240054038062Fail+ Hex Bolt3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Cover (accessory) NA
Nameplate (included) NA Specifications General Use UL Standard
CE standard TÜV standard