1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Stage Terminal Block, Self-Up (Rail Type)【1-20 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 2-Stage Terminal Block, Self-Up (Rail Type)
  • 2-Stage Terminal Block, Self-Up (Rail Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard two-level terminal block. Ideal for tight spaces.

[Features]
· The positions of the upper and lower level terminals are each shifted by a half-pole, enabling wiring to be performed on either the upper or lower level.
· The TT and TTG series can be used with four types of rail, beginning first with 35 mm wide IEC rails. The TTJ series of small types features compatibility with 15 mm wide IEC rails.
· In addition to the regular self-up terminal, a jump-up terminal is also available in which it is retained with the screw lifted up. These allow the connection of round crimp terminals without the use of screws, drastically reducing the amount of work required.
· The TTG series is UL, CSA, and TÜV certified, while the TTJ series is TÜV certified.
· Can also be directly mounted using a shaft (assembly terminal type) without having to use rails.
· Although sold as standard in individual parts, an assembled product with incorporated rail can also be provided if required by the customer specifications.

Part Number
TT10SK
TT10SKM3.5
TT20K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Number with packs
(Piece)

฿ 88.88

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day M3158-

฿ 1,053.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day M3.520820

฿ 1,440.77

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

5 Day(s) M43011.520

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1-to-1 x 2 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Screw Specifications Self-up
Specifications General Use Specification type 2-stage type JIS