1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Stage Terminal Block (Rail Type)【20 Pieces Per Package】

2-Stage Terminal Block (Rail Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,116.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· UL, CSA and TUV certified, allowing use globally. The lower level is flat, allowing for easier wiring work.

[Features]
· The two level terminal block is ideal for when multiple control circuit terminals are required in tight spaces.
· The positions of the upper and lower level terminals are each shifted by a half-pole, enabling wiring to be performed on either the upper or lower level.
· The TT and TTG series can be used with four types of rail, beginning first with 35 mm wide IEC rails. The TTJ series of small types features compatibility with 15 mm wide IEC rails.
· In addition to the regular self-up terminal, a jump-up terminal is also available in which it is retained with the screw lifted up. These allow the connection of round crimp terminals without the use of screws, drastically reducing the amount of work required.
· The TTG series is UL, CSA, and TÜV certified, while the TTJ series is TÜV certified.
· Can also be directly mounted using a shaft (assembly terminal type) without having to use rails.
· Although sold as standard in individual parts, an assembled product with incorporated rail can also be provided if required by the customer specifications.

Part Number
TTG20U3
TTG20U35
TTG40
TTG40USALE
TTG203
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications

฿ 1,462.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day M32020158Jump-up

฿ 1,446.10

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day M3.52020158Jump-up

฿ 1,642.27

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

5 Day(s) M440402511Self-up

฿ 1,731.10

฿ 1,116.21

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day M440402511Jump-up

฿ 1,116.00

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day M32020158Self-up

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1-to-1 x 2 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Specifications General Use
Number with packs(Piece) 20 Specification type 2-stage type UL Standard
CSA standard TÜV standard