(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A type 1 heat-resistant terminal block series. Ideal for use in emergency power supplies.
[Features]
· Uses unsaturated polyester resin (pre-mix) for the insulation material. Offers performance that will not obstruct conductivity performance due to type 1 heat resistance testing.
· Registered as a type 1 heat-resistant terminal block in the "Certification Guide for Heat-Resistant Type Switchboards" issued by the JSIA Emergency Wiring Distribution Certification Working Committee.
· Available as standard with between 2 and 12 poles.
Part Number |
---|
TSK207BK02 |
TSK207BK12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) |
---|---|---|---|---|---|---|
฿ 311.23 ฿ 173.57 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | 2 | ||
฿ 769.94 ฿ 461.04 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | 12 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M4 | Number of input/outputs | 1 to 1 | Rated current (JIS)(A) | 30 |
Pitch Between Terminals(mm) | 12.2 | Cover (accessory) | NA | Nameplate (included) | Available |
Passage | Fail | Screw Specifications | With Circular Washer | Color | Black |
Specification type | Class1 Heat Resistant Type |
How can we improve?
How can we improve?