1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Net Tube

Net Tube
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,647.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents abrasion of electric cables, wires and tubes.
· Lightweight but excellent durability.
· Easy mounting. Conforms tightly with any shapes.
· The mesh-patterned shape prevents heat and humidity from staying inside.
· Operating temperature range· -70°C to 125°C.
[Applications]
· Ideal for protection of operating / vibrating cables.

Features

●Prevent wear of cable, wires and tubes.
●Lightweight, but excellent in durability.

Specification

●SPQ(roll):4
●UL224 VW-1 Certified Product
●Working Temperature Range: -70 to 125°C
●For indoor

Materials

●Flame Retardant Polyethylene Terephthalate Lid
Part Number
SE12P-MR0
SE12P-TR0
SE12PFR-MR0
SE12PFR-TR0
SE25P-TR0
SE25PFR-MR0
SE25PFR-TR0
SE38P-MR0
SE38P-TR0
SE38PFR-MR0
SE38PFR-TR0
SE50P-CR0SALE
SE50P-DR0
SE50PFR-CR0
SE50PFR-DR0
SE75P-CR0
SE75P-DR0
SE75PFR-CR0
SE75PFR-DR0
SE125P-TR0
SE125PFR-LR0
SE125PFR-TR0
SE150P-LR0
SE150P-TR0
SE150PFR-LR0
SE150PFR-TR0
SE175P-TR0
SE175PFR-TR0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Operating Temperature (Minimum)
(℃)
Operating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(㎜)
Color Protection Function (Environmental Resistance) Tube internal diameter
(mm)
Maximum Banding Cable Diameter
(mm)
Material Packing Unit
(m)
Width
(mm)
Quantity of units ordered
(Pieces per Unit)
Flame-Retardant Grade

฿ 9,470.03

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) -Tube-shaped-701253BlackWeatherability / Abrasion Resistance36.4Polyethylene terephthalate304.803.21-

฿ 3,647.00

TUBE 1 Piece(s) 10 Day(s) 10Tube-shaped-701253BlackWeatherability / Abrasion Resistance36.4Polyethylene terephthalate60.963.2--

฿ 13,559.64

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) -Tube-shaped-701253BlackFlame Retardance / Weatherability / Abrasion Resistance36.4Flame retardant polyethylene terephthalate304.803.21UL224 VW-1

฿ 6,286.00

TUBE 1 Piece(s) 1 Day(s) -Tube-shaped-701253BlackFlame Retardance / Weatherability / Abrasion Resistance36.4Flame retardant polyethylene terephthalate60.963.2-UL224 VW-1

฿ 7,225.00

TUBE 1 Piece(s) 12 Day(s) 10Tube-shaped-701256.4BlackWeatherability / Abrasion Resistance6.49.5Polyethylene terephthalate60.966.4--

฿ 20,743.92

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -Tube-shaped-701256.4BlackFlame Retardance / Weatherability / Abrasion Resistance6.49.5Flame retardant polyethylene terephthalate304.806.41UL224 VW-1

฿ 7,537.00

TUBE 1 Piece(s) 1 Day(s) -------6.49.5Flame retardant polyethylene terephthalate60.966.4-UL224 VW-1

฿ 23,144.84

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -Tube-shaped-701259.7BlackWeatherability / Abrasion Resistance9.715.9Polyethylene terephthalate304.809.51-

฿ 7,537.00

TUBE 1 Piece(s) 19 Day(s) 10Tube-shaped-701259.7BlackWeatherability / Abrasion Resistance9.715.9Polyethylene terephthalate60.969.5--

฿ 33,231.22

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) -Tube-shaped-701259.7BlackFlame Retardance / Weatherability / Abrasion Resistance9.715.9Flame retardant polyethylene terephthalate304.809.51UL224 VW-1

฿ 12,061.00

TUBE 1 Piece(s) 1 Day(s) 10Tube-shaped-701259.7BlackFlame Retardance / Weatherability / Abrasion Resistance9.715.9Flame retardant polyethylene terephthalate60.969.5-UL224 VW-1

฿ 5,157.00

฿ 3,558.33

TUBE 1 Piece(s) Same day 10Tube-shaped-7012512.7BlackWeatherability / Abrasion Resistance12.719.1Polyethylene terephthalate30.4812.7--

฿ 11,752.72

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 2 Day(s) 10Tube-shaped-7012512.7BlackWeatherability / Abrasion Resistance12.719.1Polyethylene terephthalate152.4012.71-

฿ 8,793.00

TUBE 1 Piece(s) 1 Day(s) -Tube-shaped-7012512.7BlackFlame Retardance / Weatherability / Abrasion Resistance12.719.1Flame retardant polyethylene terephthalate30.4812.7-UL224 VW-1

฿ 22,256.10

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -Tube-shaped-7012512.7BlackFlame Retardance / Weatherability / Abrasion Resistance12.719.1Flame retardant polyethylene terephthalate152.4012.71UL224 VW-1

฿ 6,837.00

NET TUBE 1 Piece(s) 14 Day(s) 10Tube-shaped-7012519.1BlackWeatherability / Abrasion Resistance19.131.8Polyethylene terephthalate30.4819.1--

฿ 15,630.68

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 2 Day(s) 10Tube-shaped-7012519.1BlackWeatherability / Abrasion Resistance19.131.8Polyethylene terephthalate152.4019.11-

฿ 8,995.00

TUBE 1 Piece(s) 1 Day(s) -Tube-shaped-7012519.1BlackFlame Retardance / Weatherability / Abrasion Resistance19.131.8Flame retardant polyethylene terephthalate30.4819.1-UL224 VW-1

฿ 30,849.60

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 7 Day(s) -Tube-shaped-7012519.1BlackFlame Retardance / Weatherability / Abrasion Resistance19.131.8Flame retardant polyethylene terephthalate152.4019.11UL224 VW-1

฿ 10,201.66

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 2 Day(s) 10Tube-shaped-7012531.8BlackWeatherability / Abrasion Resistance31.838.1Polyethylene terephthalate60.9631.81-

฿ 3,695.04

TUBE 1 Piece(s) 7 Day(s) -Tube-shaped-7012531.8BlackFlame Retardance / Weatherability / Abrasion Resistance31.838.1Flame retardant polyethylene terephthalate15.2431.8--

฿ 12,995.45

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 2 Day(s) -Tube-shaped-7012531.8BlackFlame Retardance / Weatherability / Abrasion Resistance31.838.1Flame retardant polyethylene terephthalate60.9631.81-

฿ 4,597.07

TUBE 1 Piece(s) 3 Day(s) 10Tube-shaped-7012538.1BlackWeatherability / Abrasion Resistance38.157.2Polyethylene terephthalate15.2438.1--

฿ 15,586.90

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) -Tube-shaped-7012538.1BlackWeatherability / Abrasion Resistance38.157.2Polyethylene terephthalate60.9638.11-

฿ 6,442.09

TUBE 1 Piece(s) 7 Day(s) -Tube-shaped-7012538.1BlackFlame Retardance / Weatherability / Abrasion Resistance38.157.2Flame retardant polyethylene terephthalate15.2438.1-UL224 VW-1

฿ 18,777.01

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 62 Day(s) -Tube-shaped-7012538.1BlackFlame Retardance / Weatherability / Abrasion Resistance38.157.2Flame retardant polyethylene terephthalate60.9638.11UL224 VW-1

฿ 14,668.72

TUBE 1 Piece(s) 2 Day(s) 10Tube-shaped-7012544.5BlackWeatherability / Abrasion Resistance44.569.9Polyethylene terephthalate60.9644.5--

฿ 37,683.00

TUBE 1 Piece(s) 19 Day(s) 10Tube-shaped-7012544.5BlackFlame Retardance / Weatherability / Abrasion Resistance44.569.9Flame retardant polyethylene terephthalate60.9644.5-UL224 VW-1

Loading...

  1. 1

Basic Information

Color Black Standard UL/CSA Operating Temperature Range(°C) -70 to 125