NE Type Wiring Duct (Made Of Modified PPO / Halogen-free)

Caution
Product Description
[Features]
· Does not produce harmful gases such as chlorine gas during combustion.
· Because the cover is anti-slip, the cover does not fall off even in vertical installation or in places with vibration.
· Since there are two cut lines, side pieces can be easily folded by hand without using tools.
· This product has passed material combustion tests for railway cars.
· The color is white.
· The body and cover are sold separately.
[Applications]
· Used to arrange internal wiring of switchboards, etc.