1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Type, Nylon Cable Tie (PLWP Series)【100-500 Pieces Per Package】 (PLWP1.5S-D)

CABLE ACCESSARY CABLE TIE

Push Type, Nylon Cable Tie (PLWP Series) (PLWP1.5S-D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a nylon cable tie in push-in fixed mount type.
[Features]
· The push-in type of cable tie is to use when attaching a bundle wire to a panel, etc.
· The panel attachment can be just pushing the head of cable tie into an attachment hole.
· It can fix stably and securely by effect from tightening a certain amount with wind.

Part Number
PLWP1.5S-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Mounting Hole Size Features Loop tensile strength
(N(kg))
Maximum/Applicable Panel Thickness
(mm)
Operating temperature range (Min - Max)
(°C)

฿ 3,789.29

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) -381734.8[Nylon] Nylon 66[Other] NaturalHeat Resistant / Flame RetardantUL94V-26.4Standard222(22.7)2.7-59 to +85

Loading...

  1. 1

Basic Information

Special Function/Application Push mount / Fasten With Screws Representative Standard UL / CUL / CSA