1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push Type, Nylon Cable Tie (PLP Series)【1,000 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Push Type, Nylon Cable Tie (PLP Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a push-in type of band with cable tie, mount and fastener elements as one.
· It is a design without wing which enables to be installed in small area.
· Pushing into the installation hole enables to install easily.
· There are indoor use natural nylon made, indoor and outdoor use weather-resistant nylon made and heat resistance nylon made which can be used under high-temperature environment continuously.
· The curve chip design enables quick installation function.

Part Number
PLP1.5S-M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 11,150.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Band Diameter(mm) 38 Overall Length(mm) 170 Width(mm) 4.6
Material Nylon 66 Color Natural Environment resistance Heat Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Push mount / Fasten With Screws Representative Standard UL / CUL / CSA
Operating temperature range (Min - Max)(°C) -59 to +85

Please check the type/dimensions/specifications of the part PLP1.5S-M in the Push Type, Nylon Cable Tie (PLP Series) series.