1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ladder style Cable Tie【500 Pieces Per Package】

Ladder style Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,864.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ladder cable tie ideal for temporary binding needs.

[Features]
· Unique ladder style enables removal for use with a variety of wire bundle sizes.
Unique product with a single element forming the cable tie, mount, and fastener.
· Ideal for mounting wire bundles on a flat surface, such as a panel.
· Easy installation with a simple push into the installation hole.
▪ Spring force of the wing enables stable and secure binding.
Curve chip design enables quick installation.
Heat resistant material enables continuous use at high temperatures.

Part Number
PRLWP30S-D30
PRLWP50S-D30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)

฿ 2,864.84

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) 36119

฿ 3,363.72

CABLE ACCESSARY CABLE TIE 1 Pack(s)

500 Pieces Per Package

62 Day(s) 55180

Loading...

  1. 1

Basic Information

Width(mm) 9.7 Material Heat resistance nylon 66 Color Black
Environment resistance Heat Resistant / Flame Retardant Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Re-bandable (Includes Velcro Tape) / Push mount / Fasten With Screws
Representative Standard CE / UL Operating temperature range (Min - Max)(°C) -59 to +115