1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Belt Tie【100-1,000 Pieces Per Package】

Belt Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 238.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The head is low and it does not block. It is safe since the cut surface on the cable tie does not expose.
[Features]
· The head height is approximately 35% lower than the traditional band which can prevent the head stuck, and the whole bundle line can be finished small.
· The cut opening on the cable tie band is not sticking out, so it will not scratch surrounding cables or workers.

Part Number
ILT2S-M
ILT2S-M0
ILT4LH-TL
ILT4LH-TL0
ILT4S-M
ILT6LH-C0
ILT200
ILT300
ILT370S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Features

฿ 1,966.86

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

8 Day(s) -482114.8[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Standard Type

฿ 2,307.17

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

2 Day(s) 10482114.8[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94V-2Standard Type

฿ 4,385.68

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

7 Day(s) -1023767.6[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Standard Type

฿ 3,696.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

62 Day(s) -1023767.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBStandard Type

฿ 8,019.93

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

62 Day(s) -1023734.8[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2Standard Type

฿ 3,762.82

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) -1525387.6[Nylon] Weatherproof nylon 66BlackWeather-Resistant / Flame RetardantUL94HBStandard Type

฿ 238.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) 10482114.8[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2100 series

฿ 537.68

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -762924.8[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2100 series

฿ 886.06

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) -1023734.8[Nylon] Nylon 66[Other] NaturalFlame RetardantUL94V-2100 series

Loading...

  1. 1

Basic Information

Representative Standard UL / CUL / CSA Operating temperature range (Min - Max)(°C) -59 to +85