1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Buckle Locking Nylon 11 Coated Tie【50 Pieces Per Package】

Buckle Locking Nylon 11 Coated Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,330.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A reliable buckle lock-type stainless steel band. Easy to use. (Nylon 11 coating)

[Features]
· Provides an insulation layer between different types of metal.
Nylon 11 coating provides superior chemical and salt water resistance.
Self-extinguishing non-halogen nylon 11 is also available.
Materials: AISI316 (stainless steel part)/Nylon 11 (coating)
· Operating temperature range: -40°C to 140°C.

 
Part Number
MSC10W38T15-L6
MSC10W50T15-L6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)

฿ 18,330.11

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) 9.7

฿ 19,993.04

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) 12.9

Loading...

  1. 1

Basic Information

Band Diameter(mm) 254 Overall Length(mm) 940 Material Nylone 11 + 316 stainless steel
Color Black Environment resistance Flame Retardant Flame retardant grade (main raw materials) NA
Operating temperature range (Min - Max)(°C) -40 to +140