(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nylon cable tie that resists loosening and detaching with stainless steel claws.
[Features]
· The barb tie uses 316 stainless steel for the claws with little aging of the lock.
· 4 types of cable ties are available: 2.4, 3.6, 4.7 and 7.0 mm, and loop tensile strengths of 8.2, 18.2, 22.7 and 54.5 kg.
· The maximum bundle diameter is from ø23 mm to ø229 mm.
[Applications]
· Ideal for maintaining bundles in a vibrating environment.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Material | Color | Environment resistance | Flame retardant grade (main raw materials) | Representative Standard | Wire bundle diameter dimensions (Inch) | Operating temperature range (Min - Max) (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 161.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 23 | 102 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 193.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 10 | 23 | 102 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 781.72 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 23 | 102 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 1,360.27 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 23 | 102 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 914.67 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 23 | 102 | 2.4 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 914.67 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 23 | 102 | 2.4 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +85 | ||
฿ 1,318.09 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | - | 23 | 102 | 2.4 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +115 | ||
฿ 944.91 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 23 | 102 | 2.4 | [Nylon] Heat resistance nylon 66 | [Other] Light Green | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1 | -60 to +115 | ||
฿ 240.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 38 | 155 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 224.31 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,101.46 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,425.49 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 38 | 155 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,356.11 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Nylon 66 | [Other] Brown | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,356.11 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,356.11 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 1,356.11 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +115 | ||
฿ 1,982.73 | CABLE ACCESSARY CABLE TIE | 5 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) | - | 38 | 155 | 3.6 | [Nylon] Heat resistance nylon 66 | [Other] Light Green | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +115 | ||
฿ 535.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 38 | 160 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 592.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 38 | 160 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 160 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 3,109.75 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 160 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +85 | ||
฿ 3,109.75 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 38 | 160 | 2.4 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 1.5 | -60 to +115 | ||
฿ 770.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 853.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 4,869.43 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 8,916.67 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | Quote | - | 51 | 203 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +115 | ||
฿ 925.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | 51 | 221 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 692.52 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | - | 51 | 221 | 7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | 2 | -60 to +85 | ||
฿ 2,780.18 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 62 Day(s) | - | 51 | 221 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 676.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 51 | 201 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 789.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | - | 51 | 201 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 3,696.31 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 8 Day(s) | - | 51 | 201 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 201 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 4,428.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 201 | 2.4 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +115 | ||
฿ 437.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 394.56 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | 51 | 203 | 4.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,975.11 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,783.86 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 51 | 203 | 4.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Other] Purple | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [Gray] Gray | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +85 | ||
฿ 2,601.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | - | 51 | 203 | 4.7 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 2 | -60 to +115 | ||
฿ 1,122.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 76 | 287 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 1,299.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | - | 76 | 287 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 6,260.25 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 76 | 287 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 6,913.32 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 76 | 287 | 3.6 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +115 | ||
฿ 1,066.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | - | 76 | 300 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 3,330.46 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 62 Day(s) | - | 76 | 300 | 7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | 3 | -60 to +85 | ||
฿ 1,185.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | - | 76 | 305 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 898.53 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 76 | 305 | 4.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 842.72 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 76 | 305 | 4.7 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 6,901.37 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 76 | 305 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 10,805.90 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 76 | 305 | 4.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +85 | ||
฿ 7,354.76 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 76 | 305 | 4.7 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +115 | ||
฿ 7,572.45 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 76 | 305 | 4.7 | [Nylon] Heat resistance nylon 66 | [Other] Light Green | Heat Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 3 | -60 to +115 | ||
฿ 1,157.03 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 102 | 363 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 1,912.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | - | 102 | 363 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 9,918.70 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 363 | 3.6 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 363 | 3.6 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 731.23 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | - | 102 | 378 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 3,293.31 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 2 Day(s) | 10 | 102 | 378 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 3,511.87 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 250 Pieces Per Package | 62 Day(s) | - | 102 | 378 | 7 | [Nylon] Heat resistance nylon 66 | Black | Heat Resistant / Flame Retardant | UL94HB | UL / CUL / CSA | 4 | -60 to +115 | ||
฿ 5,076.22 | CABLE ACCESSARY CABLE TIE | 2 Pack(s) | 250 Pieces Per Package | 7 Day(s) | - | 102 | 378 | 7 | [Nylon] Heat resistance nylon 66 | [Other] Light Green | Heat Resistant / Flame Retardant | UL94HB | UL / CUL / CSA | 4 | -60 to +115 | ||
฿ 1,008.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | - | 102 | 361 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 1,027.44 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | - | 102 | 361 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 5,891.38 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 361 | 2.4 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 6,623.07 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 361 | 2.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 1,606.20 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 1,750.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 9,671.19 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Red | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Orange | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Yellow | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [Other] Blue | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Nylon 66 | [White] White | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +85 | ||
฿ 11,013.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Heat resistance nylon 66 | Black | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +115 | ||
฿ 11,345.80 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 62 Day(s) | - | 102 | 384 | 4.7 | [Nylon] Heat resistance nylon 66 | [Other] Light Green | Flame Retardant | UL94V-2 | UL / CUL / CSA | 4 | -60 to +115 | ||
฿ 1,647.57 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 127 | 460 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 5 | -60 to +85 | ||
฿ 1,793.91 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 127 | 460 | 7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | 5 | -60 to +85 | ||
฿ 932.21 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | - | 127 | 460 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 5 | -60 to +85 | ||
฿ 1,040.90 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 62 Day(s) | - | 127 | 460 | 7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | 5 | -60 to +85 | ||
฿ 2,964.62 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 152 | 538 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 6 | -60 to +85 | ||
฿ 3,257.29 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | - | 152 | 538 | 7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Flame Retardant | UL94HB | - | 6 | -60 to +85 | ||
฿ 1,663.90 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 19 Day(s) | - | 152 | 538 | 7 | [Nylon] Nylon 66 | [Other] Natural | Flame Retardant | UL94V-2 | UL / CUL / CSA | 6 | -60 to +85 |
Loading...
How can we improve?
How can we improve?