1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mount Tie Used for chassis and Panel【50 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Mount Tie Used for chassis and Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,767.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fixing band with mount base for use with chassis and panels.

[Features]
Enables direct and secure attachment of the bundle on the chassis without using a mount.
The hole guide type prevents displacement and wear of the mounted band from vehicle vibration.

Part Number
SSPM4HP-L300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,767.31

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 102 Overall Length(mm) 376 Width(mm) 7.6
Material Weather resistant/heat resistance nylon 66 Color Black Environment resistance Weather-Resistant / Heat Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Representative Standard CE / UL Type With hole guide
Recommended tools GTH/PPTEH Mounting Hole Size φ 11.2 to 20.8 mm Loop tensile strength(N(kg)) 534(54.5)
Operating temperature range (Min - Max)(°C) -59 to +100